This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Industrial Mini I/O Cable Plug Type 1 with piercing wire termination  Bulk Pack

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Product Type  Connector Assembly

  • Modular Jacks & Plugs Products  Industrial Mini I/O

  • Modular Connector Style  Plug

  • Connector System  Cable-to-Board | Cable-to-Cable

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Port Matrix Configuration  1 x 1

  • Number of Positions  8

  • Connector Contact Density  High

  • Number of Loaded Positions  8

Signal Characteristics

  • Data Rate (Gb/s) .01 | .1 | 1

Body Features

  • Shield Material  Copper Alloy

  • Shield Plating Material  Nickel

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Underplating Material  Nickel

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 1.5

Mechanical Attachment

  • Mating Alignment  With

  • Panel Mount Feature  Without

  • Mating Alignment Type  Keyed

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Color  Black | Yellow

  • Centerline (Pitch)  1.27 mm [ .05 in ]

  • Housing Material  Thermoplastic

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Power & Signal

  • Shielded  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Performance Category  Cat 5e

Packaging Features

  • Packaging Quantity  100

  • Packaging Method  Bag & Box | Bulk

Other

  • Field Serviceable  No

Related Materials

Product Drawings