This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem HVS-C/S Heat Shrink Splices can be used with solid dielectric cables, including copper tape, shielded, wire shielded, UniShield shielded, and lead sheath power cables. This series of splices utilizes the triple-extrusion Rayfit splice sleeve, which provides high recovery forces resulting in good interfacial pressure, reduced shrink and installation time, and a slimmer space-saving profile.

Reliability, simple installation and cost-effectiveness are key requirements to achieving a dependable network. Cable accessories using Rayfit components will help you to fulfill these requirements.

gray bar

Key Features

  • The installed length of the kit is greatly reduced with the use of the TE's Rayfit sleeve and a wraparound re-jacketing system 
  • Easy to install
  • Space-saving profile
  • Series includes range taking aluminum or copper shear bolt connectors
gray bar
gray bar
FAQ

Question: Are TE's Raychem HVS-C/S Heat Shrink Splices part of the installation training schedule from TE?

Answer: Yes, our Raychem HVS-C/S Splices are included in our training program. We offer different installation training options depending on your needs. This ranges from product demonstrations on-site to full structured training courses at one of our global training facilities. Learn more at: TE.com/trainingcenter.

 

Question: Can TE's Raychem HVS-C/S Heat Shrink Splice be installed in direct buried, manholes, and cable trays?

Answer: Yes, the HVS-C/S Splices can be installed in different environments, due to their versatile and compact design.

 

Question: Are TE's Raychem HVS-C/S Heat Shrink Splice Kits compatible with compression and shear bolt connectors?

Answer: Yes, our HVS-C/S can be installed with both compression or shear bolt connectors, you just need to follow the proper installation instructions.

 

Question: Can the HVS-C/S kits supplied with connectors included?

Answer: Yes, our HVS-C/S kits can include our shear bolt connectors upon request.


Question:
 Can the HVS-C/S Heat Shrink Splices be installed with a tape shield or wire shield?

Answer: Yes, they can be installed with any of those cable types, you just need to follow proper installation instructions.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15

Body Features

  • Insulation Material  Plastic

Dimensions

  • Insulation Diameter (Plastic) (in) .65 – .95 | .85 – 1.3 | 1.1 – 1.55 | 1.3 – 1.9

  • Compatible Conductor Range (AWG/kcmil) 2 – 2/0 | 3/0 – 400 | 500 – 750 | 750 – 1000

  • Compatible Insulation Diameter Range (mm) 16.51 – 24.13 | 21.59 – 33.02 | 28 – 39.37 | 33.02 – 48.26

  • Compatible Insulation Diameter Range (in) .65 – .95 | .85 – 1.3 | 1.1 – 1.55 | 1.3 – 1.9

  • Compatible Conductor Diameter Range (mm) 7.36 – 10.66 | 11.93 – 18.8 | 20.57 – 25.4 | 25.4 – 29.21

  • Compatible Conductor Diameter Range (in) .29 – .42 | .47 – .74 | .81 – 1 | 1 – 1.15

  • Sheath Outside Diameter (mm) 30.48 | 41.91 | 48.26 | 58.42

  • Sheath Outside Diameter (in) 1.2 | 1.65 | 1.9 | 2.3

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  English

Related Materials