This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

High Voltage (HV) Headers

With more than 50 years of experience in automotive connectivity systems and high-voltage electricity TE enables the connections needed to safely, efficiently and reliably make hybrid and electric mobility a reality. TE’s broad line of high voltage (HV) connectors support all needed interfaces in hybrid and electric vehicles.

Circuits Sealed Orientation Tab Width Hybrid Termination Method
2-5 Yes 90° | 180° 8, 11, … many more Yes Cable | Busbar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly | Housing Assembly

  • Mixed & Hybrid Header  No | Yes

  • Connector Shape  Rectangular

  • Sealable  Yes

  • Connector System  Wire-to-Board | Wire-to-Bus Bar | Wire-to-Device | Wire-to-Panel | Wire-to-Wire

  • Connector & Contact Terminates To  Bus Bar | Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Sections  1 | 3

  • Number of Signal Positions  1 | 2 | 7

  • PCB Mount Orientation  Horizontal | Vertical

  • Number of Positions  2 | 4 | 5 | 7

  • Number of Rows  1 | 2

Electrical Characteristics

  • Nominal Voltage Architecture (V) 600 | 850

  • Operating Voltage (VDC) 850

  • Voltage Rating (Max) (VDC) 600 | 750 | 850

  • Operating Voltage (VAC) 850

  • Voltage Rating (Max) (VAC) 850

Body Features

  • Connector & Keying Code  A | B | D | E | F

  • Primary Product Color  Black | Orange

Contact Features

  • Contact Type  Blade | Pin | Tab

  • Mating Tab Width (mm) 1.2 | 2.8 | 6.3

  • Mating Tab Width (in) .047 | .062 | .11 | .248

  • Mating Tab Thickness (mm) .6 | .8 | 2.8

  • Mating Tab Thickness (in) .023 | .031 | .11

  • Mating Pin Diameter  8 mm [ .314 in ]

  • Contact Current Rating (Max) (A) 16 | 27 | 40 | 42 | 54 | 1000

  • Contact Mating Area Plating Material  Gold (Au) | Silver (Ag) | Tin (Sn) | Tin over Nickel

Termination Features

  • Termination Method to PCB  Through Hole - Screw | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With

  • PCB Mount Retention  Without

  • Panel Mount Feature  With | Without

  • Mounting Holes  With | Without

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount | Bus Bar Mount | Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 4 | 9.4 | 10.4 | 11.5 | 12 | 23

  • Centerline (Pitch) (in) .157 | .37 | .409 | .452 | .472 | .905

Dimensions

  • PCB Thickness (Recommended) (mm) 6.3

  • PCB Thickness (Recommended) (in) .063 | .248

  • Connector Length (mm) 35 | 38.2 | 45.4 | 46 | 50 | 52.1 | 113.2

  • Connector Length (in) 1.37 | 1.5 | 1.78 | 1.81 | 1.96 | 2.05 | 4.45

  • Connector Width (mm) 15.4 | 38.1 | 40.6 | 50 | 53.9 | 82

  • Connector Width (in) .606 | 1.5 | 1.59 | 1.96 | 2.12 | 3.23

  • Profile Height from PCB (mm) 34.6 | 39.5

  • Profile Height from PCB (in) 1.36 | 1.55

Usage Conditions

  • Operating Temperature (Max) (°C) 125 | 140

  • Operating Temperature (Max) (°F) 212 | 257 | 284

  • Operating Temperature Range (°C) -40 – 140 | -40 – 125

  • Operating Temperature Range (°F) -40 – 257 | -40 – 284

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94HB

  • IP Rating  IP2B | IP67 | IP6K7 | IP6K9K

Packaging Features

  • Packaging Method  Box | Carton | Package | Tray

  • Packaging Quantity  1 | 36 | 40 | 50 | 108 | 1000

Other

  • Interface Number  114-9409

Related Materials

Datasheets & Catalog Pages