This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Dual Wall

  • Tubing Product Type  Heat Shrink Tubing

Body Features

  • Fluid Type  Typical Automotive Fluids | Water

  • Primary Product Color  Black

  • Primary Product Material  Irradiated Modified Polyolefin

  • Shrink Ratio  3:1

  • Flexibility  Flexible

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) 1.2 | 1.5

  • Recovered Wall Thickness (Nominal) (in) .047 | .059

  • Product Length (mm) 30 | 40

  • Product Length (in) 1.181 | 1.57

  • Recovered Wall Thickness (Tolerance) (mm) .25 | .7

  • Recovered Wall Thickness (Tolerance) (in) .01 | .028

  • Expanded Inside Diameter (Min)  13.5 mm [ .531 in ]

  • Recovered Inside Diameter (Max)  4.5 mm [ .177 in ]

  • Tubing Size Range  4.5 – 13.5 mm [ .177 – .531 in ]

Usage Conditions

  • Resistance Properties  Moisture Resistant

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

  • Tubing Flammability Type  Non-Flame-Retardant

  • Recovery Temperature (°C) 120

Operation/Application

  • Mechanical Resistance  Fluids

Product Availability

  • Applicable Region  Asia | EMEA

Packaging Features

  • Packaging Method  Box | Spool

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Related Materials

Datasheets & Catalog Pages