Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wall Type
Single Wall
-
Tubing Product Type
Heat Shrink Tubing
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Aviation Fuel, Hydraulic Fluid, Lubricating Oil, Water
-
Primary Product Color
Clear
-
Primary Product Material
Crosslinked Fluoropolymer
-
Shrink Ratio
2:1
-
Flexibility
Flexible
Dimensions
-
Recovered Wall Thickness (Nominal)
.43 mm [ .017 in ]
-
Recovered Wall Thickness (Tolerance)
.15 mm [ .006 in ]
-
Expanded Inside Diameter (Min)
19.05 mm [ .75 in ]
-
Recovered Inside Diameter (Max)
9.5 mm [ .375 in ]
-
Tubing Size Range
9.5 – 19.05 mm [ .375 – .75 in ]
Usage Conditions
-
Shrink Temperature (Min) (°C)
125
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
-
Tubing Flammability Type
Highly Flame-Retardant
-
Recovery Temperature (°C)
150
Operation/Application
-
Mechanical Resistance
Abrasion Resistant | Fluids | Mechanical Damage | Strain Relief
Industry Standards
-
Flammability Test Method
ASTM D2671, Procedure C
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic