This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Single Wall

  • Tubing Product Type  Heat Shrink Tubing

Body Features

  • Fluid Type  Typical Automotive Fluids | Water

  • Primary Product Color  Black

  • Primary Product Material  Irradiated Modified Polyolefin

  • Shrink Ratio  2:1 | 3:1

  • Flexibility  Semi-Flexible

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) .86 | 1

  • Recovered Wall Thickness (Nominal) (in) .033 | .039

  • Recovered Wall Thickness (Tolerance)  .08 mm [ .003 in ]

  • Expanded Inside Diameter (Min) (mm) 19 | 27

  • Expanded Inside Diameter (Min) (in) .748 | 1.062

  • Recovered Inside Diameter (Max) (mm) 6 | 12.7

  • Recovered Inside Diameter (Max) (in) .236 | .5

  • Tubing Size Range (mm) 6 – 19 | 12.7 – 27

  • Tubing Size Range (in) .236 – .748 | .5 – 1.062

Usage Conditions

  • Shrink Temperature (Min) (°C) 110

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

  • Tubing Flammability Type  Non-Flame-Retardant

  • Recovery Temperature (°C) 115

Operation/Application

  • Mechanical Resistance  Mechanical Damage

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Box | Reel

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Related Materials

Datasheets & Catalog Pages