| Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Size Range | Packaging Method | Mechanical Resistance | Product Source |
|---|
| 5053822029 | Product Drawing
| Green | 2.36 mm | 1.17 mm | 1.17 – 2.36 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053912035 | Product Drawing
| Green | 4.74 mm | 2.36 mm | 2.36 – 4.74 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054032019 | Product Drawing
| Orange | 2.36 mm | 1.17 mm | 1.17 – 2.36 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054112017 | Product Drawing
| Orange | 4.74 mm | 2.36 mm | 2.36 – 4.74 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054412028 | Product Drawing
| Green | 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054432028 | Product Drawing
| Green | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054442026 | Product Drawing
| Green | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054532024 | Product Drawing
| Green | 1.6 mm | .79 mm | .79 – 1.6 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054552026 | Product Drawing
| Green | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054582015 | Product Drawing
| Green | 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5055182014 | Product Drawing
| Green | 1.17 mm | .58 mm | .58 – 1.17 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12854001 | Product Drawing
| Green | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12864001 | Product Drawing
| Green | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12872001 | Product Drawing
| Green | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12884001 | Product Drawing
| Orange | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13144001 | Product Drawing
| Green | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13152001 | Product Drawing
| Green | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13162001 | Product Drawing
| Orange | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13374001 | Product Drawing
| Green | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13382001 | Product Drawing
| Green | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13624001 | Product Drawing
| Green | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13634001 | Product Drawing
| Green | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13642001 | Product Drawing
| Green | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13664001 | Product Drawing
| Orange | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB15542001 | Product Drawing
| Green | 1.17 mm | .58 mm | .58 – 1.17 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB17994001 | Product Drawing
| Green | 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18002001 | Product Drawing
| Green | 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18204001 | Product Drawing
| Green | 50.8 mm | 25.4 mm | 25.4 – 50.8 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18274001 | Product Drawing
| Orange | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18372001 | Product Drawing
| Green | 76.2 mm | 38.1 mm | 38.1 – 76.2 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18804001 | Product Drawing
| Green | 1.6 mm | .79 mm | .79 – 1.6 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18812001 | Product Drawing
| Green | 1.6 mm | .79 mm | .79 – 1.6 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18832001 | Product Drawing
| Orange | 1.6 mm | .79 mm | .79 – 1.6 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19014001 | Product Drawing
| Green | 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19022001 | Product Drawing
| Green | 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19254001 | Product Drawing
| Green | 3.17 mm | 1.57 mm | 1.57 – 3.17 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19262001 | Product Drawing
| Green | 3.17 mm | 1.57 mm | 1.57 – 3.17 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19284001 | Product Drawing
| Orange | 3.17 mm | 1.57 mm | 1.57 – 3.17 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19292001 | Product Drawing
| Orange | 3.17 mm | 1.57 mm | 1.57 – 3.17 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19484001 | Product Drawing
| Green | 4.74 mm | 2.36 mm | 2.36 – 4.74 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19492001 | Product Drawing
| Green | 4.74 mm | 2.36 mm | 2.36 – 4.74 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19524001 | Product Drawing
| Orange | 4.74 mm | 2.36 mm | 2.36 – 4.74 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19714001 | Product Drawing
| Green | 2.36 mm | 1.17 mm | 1.17 – 2.36 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19722001 | Product Drawing
| Green | 2.36 mm | 1.17 mm | 1.17 – 2.36 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB20594001 | Product Drawing
| Orange | 1.6 mm | .79 mm | .79 – 1.6 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB20782001 | Product Drawing
| Orange | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB21044001 | Product Drawing
| Orange | 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB21052001 | Product Drawing
| Orange | 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB21484001 | Product Drawing
| Orange | 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB21534001 | Product Drawing
| Green | 31.75 mm | 15.88 mm | 15.88 – 31.75 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |