| Product | TE Part # | Documents | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Size Range | Packaging Method | Mechanical Resistance | Product Source |
|---|
| 507006P134 | Product Drawing
| 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Piece | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5070076141 | Product Drawing
| 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Piece | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5070142010 | Product Drawing
| 101.6 mm | 50.8 mm | 50.8 – 101.6 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| CF9383-000 | Product Drawing
| 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Piece | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| D67400-000 | Product Drawing
| 76.2 mm | 38.1 mm | 38.1 – 76.2 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| EG3756-000 | Product Drawing
| 3.17 mm | 1.57 mm | 1.57 – 3.17 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| EM79416001 | Product Drawing
| 1.17 mm | .58 mm | .58 – 1.17 mm | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| EM79426001 | Product Drawing
| 1.6 mm | .79 mm | .79 – 1.6 mm | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12814001 | Product Drawing
| 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12834001 | Product Drawing
| 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12842001 | Product Drawing
| 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13022001 | Product Drawing
| 31.75 mm | 15.88 mm | 15.88 – 31.75 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13114001 | Product Drawing
| 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13124001 | Product Drawing
| 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13132001 | Product Drawing
| 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13344001 | Product Drawing
| 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13354001 | Product Drawing
| 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13362001 | Product Drawing
| 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13594001 | Product Drawing
| 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13604001 | Product Drawing
| 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13612001 | Product Drawing
| 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB15524001 | Product Drawing
| 1.17 mm | .58 mm | .58 – 1.17 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB15532001 | Product Drawing
| 1.17 mm | .58 mm | .58 – 1.17 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB17974001 | Product Drawing
| 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB17982001 | Product Drawing
| 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18104001 | Product Drawing
| 31.75 mm | 15.88 mm | 15.88 – 31.75 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18192001 | Product Drawing
| 50.8 mm | 25.4 mm | 25.4 – 50.8 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18354001 | Product Drawing
| 76.2 mm | 38.1 mm | 38.1 – 76.2 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18362001 | Product Drawing
| 76.2 mm | 38.1 mm | 38.1 – 76.2 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18784001 | Product Drawing
| 1.6 mm | .79 mm | .79 – 1.6 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18792001 | Product Drawing
| 1.6 mm | .79 mm | .79 – 1.6 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18994001 | Product Drawing
| 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19002001 | Product Drawing
| 6.35 mm | 3.17 mm | 3.17 – 6.35 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19234001 | Product Drawing
| 3.17 mm | 1.57 mm | 1.57 – 3.17 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19242001 | Product Drawing
| 3.17 mm | 1.57 mm | 1.57 – 3.17 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19444001 | Product Drawing
| 4.74 mm | 2.36 mm | 2.36 – 4.74 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19462001 | Product Drawing
| 4.74 mm | 2.36 mm | 2.36 – 4.74 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19684001 | Product Drawing
| 2.36 mm | 1.17 mm | 1.17 – 2.36 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19702001 | Product Drawing
| 2.36 mm | 1.17 mm | 1.17 – 2.36 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB21814001 | Product Drawing
| 50.8 mm | 25.4 mm | 25.4 – 50.8 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB23124001 | Product Drawing
| 101.6 mm | 50.8 mm | 50.8 – 101.6 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB23132001 | Product Drawing
| 101.6 mm | 50.8 mm | 50.8 – 101.6 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |