| Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Size Range | Packaging Method | Mechanical Resistance | Product Source |
|---|
| 5052862030 | Product Drawing
| Yellow | 1.17 mm | .58 mm | .58 – 1.17 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5052872029 | Product Drawing
| Blue | 1.17 mm | .58 mm | .58 – 1.17 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5052972050 | Product Drawing
| Blue | 2.36 mm | 1.17 mm | 1.17 – 2.36 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053012086 | Product Drawing
| Yellow | 3.17 mm | 1.57 mm | 1.57 – 3.17 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053062083 | Product Drawing
| Yellow | 4.74 mm | 2.36 mm | 2.36 – 4.74 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053162199 | Product Drawing
| Yellow | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053262136 | Product Drawing
| Yellow | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053312138 | Product Drawing
| Yellow | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053472022 | Product Drawing
| Blue | 76.2 mm | 38.1 mm | 38.1 – 76.2 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053512017 | Product Drawing
| Yellow | 101.6 mm | 50.8 mm | 50.8 – 101.6 mm | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12784001 | Product Drawing
| Blue | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12794001 | Product Drawing
| Blue | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12994001 | Product Drawing
| Yellow | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13004001 | Product Drawing
| Yellow | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13012001 | Product Drawing
| Yellow | 12.7 mm | 6.35 mm | 6.4 – 12.7 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13084001 | Product Drawing
| Blue | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13094001 | Product Drawing
| Blue | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13102001 | Product Drawing
| Blue | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13234001 | Product Drawing
| Yellow | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13244001 | Product Drawing
| Yellow | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13252001 | Product Drawing
| Yellow | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13304001 | Product Drawing
| Blue | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13314001 | Product Drawing
| Blue | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13322001 | Product Drawing
| Blue | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13484001 | Product Drawing
| Yellow | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13492001 | Product Drawing
| Yellow | 19.05 mm | 9.5 mm | 9.5 – 19.05 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13564001 | Product Drawing
| Blue | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13574001 | Product Drawing
| Blue | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13582001 | Product Drawing
| Blue | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13754001 | Product Drawing
| Yellow | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13764001 | Product Drawing
| Yellow | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13772001 | Product Drawing
| Yellow | 9.5 mm | 4.74 mm | 4.74 – 9.5 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB15504001 | Product Drawing
| Blue | 1.17 mm | .58 mm | .58 – 1.17 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB15512001 | Product Drawing
| Blue | 1.17 mm | .58 mm | .58 – 1.17 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB15604001 | Product Drawing
| Yellow | 1.17 mm | .58 mm | .58 – 1.17 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB15612001 | Product Drawing
| Yellow | 1.17 mm | .58 mm | .58 – 1.17 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB17954001 | Product Drawing
| Blue | 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB17962001 | Product Drawing
| Blue | 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18064001 | Product Drawing
| Yellow | 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18072001 | Product Drawing
| Yellow | 38.1 mm | 19.05 mm | 19.05 – 38.1 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18174001 | Product Drawing
| Blue | 50.8 mm | 25.4 mm | 25.4 – 50.8 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18182001 | Product Drawing
| Blue | 50.8 mm | 25.4 mm | 25.4 – 50.8 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18254001 | Product Drawing
| Yellow | 50.8 mm | 25.4 mm | 25.4 – 50.8 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18262001 | Product Drawing
| Yellow | 50.8 mm | 25.4 mm | 25.4 – 50.8 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18334001 | Product Drawing
| Blue | 76.2 mm | 38.1 mm | 38.1 – 76.2 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18342001 | Product Drawing
| Blue | 76.2 mm | 38.1 mm | 38.1 – 76.2 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18424001 | Product Drawing
| Yellow | 76.2 mm | 38.1 mm | 38.1 – 76.2 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18462001 | Product Drawing
| Yellow | 101.6 mm | 50.8 mm | 50.8 – 101.6 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18764001 | Product Drawing
| Blue | 1.6 mm | .79 mm | .79 – 1.6 mm | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18772001 | Product Drawing
| Blue | 1.6 mm | .79 mm | .79 – 1.6 mm | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |