| Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Size Range | Tubing Flammability Type | Packaging Method | Mechanical Resistance | Recovery Temperature | Product Source |
|---|
| 0486964001 | Product Drawing
| Green | 12.7 mm | 6.4 mm | 6.4 – 12.7 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 0555824008 | Product Drawing
| Green | 31 mm | 16 mm | 16 – 31 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 3226904001 | Product Drawing
| Orange | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Flame-Retardant | Flat Spool | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 3664884001 | Product Drawing
| Black | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5052844058 | Product Drawing
| Black | 1.17 mm | .58 mm | .58 – 1.17 mm | Flame-Retardant | Spool | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5052854008 | Product Drawing
| Red | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5052864009 | Product Drawing
| Yellow | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5052874012 | Product Drawing
| Blue | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5052884010 | Product Drawing
| White | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053044060 | Product Drawing
| Black | 4.8 mm | 2.4 mm | 2.4 – 4.8 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053046287 | Product Drawing
| Black | 4.8 mm | 2.4 mm | 2.4 – 4.8 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053144070 | Product Drawing
| Black | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053146042 | Product Drawing
| Black | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053146497 | Product Drawing
| Black | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Piece | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 134 °C | China, Czech Republic |
| 5053154018 | Product Drawing
| Red | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053162047 | Product Drawing
| Yellow | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053164039 | Product Drawing
| Yellow | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053174023 | Product Drawing
| Blue | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053184028 | Product Drawing
| White | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053454005 | Product Drawing
| Red | 76 mm | 38 mm | 38 – 76 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053474006 | Product Drawing
| Blue | 76 mm | 38 mm | 38 – 76 mm | Flame-Retardant | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053504003 | Product Drawing
| Red | 102 mm | 51 mm | 51 – 102 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053624005 | Product Drawing
| Orange | 76 mm | 38 mm | 38 – 76 mm | Flame-Retardant | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053822012 | Product Drawing
| Green | 2.4 mm | 1.2 mm | 1.2 – 2.4 mm | Flame-Retardant | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053912011 | Product Drawing
| Green | 4.8 mm | 2.4 mm | 2.4 – 4.8 mm | Flame-Retardant | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053942004 | Product Drawing
| Brown | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053944013 | Product Drawing
| Brown | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053954013 | Product Drawing
| Orange | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5053972019 | Product Drawing
| Gray | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054164010 | Product Drawing
| Brown | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054174005 | Product Drawing
| Orange | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Reel | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054192009 | Product Drawing
| Gray | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054194005 | Product Drawing
| Gray | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054196026 | Product Drawing
| Gray | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054212004 | Product Drawing
| Orange | 12.7 mm | 6.4 mm | 6.4 – 12.7 mm | Flame-Retardant | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054284002 | Product Drawing
| Orange | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054412014 | Product Drawing
| Green | 6.4 mm | 3.2 mm | 3.2 – 6.4 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054422013 | Product Drawing
| Green | 3.2 mm | 1.6 mm | 1.6 – 3.2 mm | Flame-Retardant | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054432016 | Product Drawing
| Green | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054434012 | Product Drawing
| Green | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054442013 | Product Drawing
| Green | 19 mm | 9.5 mm | 9.5 – 19 mm | Flame-Retardant | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054532013 | Product Drawing
| Green | 1.6 mm | .8 mm | .8 – 1.6 mm | Flame-Retardant | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054552012 | Product Drawing
| Green | 12.7 mm | 6.4 mm | 6.4 – 12.7 mm | Flame-Retardant | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054572008 | Product Drawing
| Green | 25.4 mm | 12.7 mm | 12.7 – 25.4 mm | Flame-Retardant | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5054582008 | Product Drawing
| Green | 38 mm | 19 mm | 19 – 38 mm | Flame-Retardant | Stick | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5055182008 | Product Drawing
| Green | 1.2 mm | .6 mm | .6 – 1.2 mm | Flame-Retardant | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5070014013 | Product Drawing
| Clear | 1.2 mm | .6 mm | .6 – 1.2 mm | Non-Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5070076115 | Product Drawing
| Clear | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Non-Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 5070142006 | Product Drawing
| Clear | 101.6 mm | 50.8 mm | 50.8 – 101.6 mm | Non-Flame-Retardant | Bag & Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |
| 6106144001 | Product Drawing
| Brown | 9.5 mm | 4.8 mm | 4.8 – 9.5 mm | Flame-Retardant | Box | Abrasion Resistant, Fluids, Mechanical Damage, Strain Relief | 121 °C | China, Czech Republic |