This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Dual Wall

  • Tubing Product Type  Heat Shrink Tubing Kit

Body Features

  • Fluid Type  Diesel Fuel | Hydraulic Fluid | Lubricating Oil | Water

  • Primary Product Color  Black

  • Primary Product Material  Adhesive

Usage Conditions

  • Resistance Properties  Immersion Protection

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

  • Tubing Flammability Type  Flame-Retardant

  • Recovery Temperature (°C) 110

Operation/Application

  • Mechanical Resistance  Fluids | Mechanical Damage | Strain Relief

Product Availability

  • Applicable Region  Americas | Asia Pacific

Packaging Features

  • Packaging Method  Box

Other

  • Meets Low Outgassing Requirements  No

Related Materials

Datasheets & Catalog Pages