This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Single Wall

  • Tubing Product Type  Heat Shrink Tubing

Body Features

  • Fluid Type  (ATF) Automatic Transmission Fluid | Antifreeze | Brake Fluid | Diesel Fuel | Motor Oil | Power Steering Fluid | Unleaded Gasoline

  • Primary Product Color  Black

  • Primary Product Material  Crosslinked Polyolefin | Irradiated Modified Polyolefin

  • Flexibility  Flexible | Very Flexible

Dimensions

  • Recovered Wall Thickness (Nominal)  .51 mm [ .02 in ]

  • Product Length (mm) 110 | 205

  • Product Length (in) 4.33 | 8.07

  • Recovered Wall Thickness (Tolerance)  .1 mm [ .004 in ]

  • Expanded Inside Diameter (Min) (mm) 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14

  • Expanded Inside Diameter (Min) (in) .118 | .157 | .197 | .236 | .315 | .39 | .472 | .551

Usage Conditions

  • Operating Temperature Range  -55 – 135 °C [ -67 – 275 °F ]

  • Tubing Flammability Type  Flame-Retardant

Operation/Application

  • Mechanical Resistance  Fluids | Strain Relief | Wrinkling

Product Availability

  • Applicable Region  Americas | Global

Packaging Features

  • Packaging Method  Box | Package | Spool

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic | US

Related Materials

Datasheets & Catalog Pages