This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Dual Wall

  • Tubing Product Type  Heat Shrink Tubing

Electrical Characteristics

  • Operating Voltage (Max) (kV) .6

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Irradiated Modified Polyolefin

  • Shrink Ratio  3:1 | 4:1

  • Flexibility  Semi-Flexible

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) 1.12 | 1.14 | 1.4 | 1.78 | 2.25 | 2.54

  • Recovered Wall Thickness (Nominal) (in) .044 | .045 | .055 | .07 | .088 | .1

  • Product Length (mm) 190 | 1220

  • Product Length (in) 7.48 | 48

  • Recovered Wall Thickness (Tolerance) (mm) .25 | .36 | .5

  • Recovered Wall Thickness (Tolerance) (in) .01 | .014 | .02

  • Expanded Inside Diameter (Min) (mm) 3 | 4 | 6 | 8 | 9 | 12 | 16 | 19 | 24 | 32 | 40 | 52

  • Expanded Inside Diameter (Min) (in) .118 | .157 | .236 | .315 | .354 | .472 | .63 | .748 | .945 | 1.26 | 1.575 | 2.047

  • Recovered Inside Diameter (Max) (mm) 1 | 2 | 3 | 4 | 6 | 8 | 13

  • Recovered Inside Diameter (Max) (in) .039 | .079 | .118 | .157 | .236 | .315 | .512

  • Tubing Size Range (mm) 1 – 4 | 1 – 3 | 2 – 6 | 2 – 8 | 3 – 9 | 3 – 12 | 4 – 12 | 4 – 16 | 6 – 24 | 6 – 19 | 8 – 32 | 8 – 24 | 13 – 40 | 13 – 52

  • Tubing Size Range (in) .039 – .118 | .039 – .157 | .079 – .236 | .079 – .315 | .118 – .472 | .118 – .354 | .157 – .63 | .157 – .472 | .236 – .748 | .236 – .945 | .315 – .945 | .315 – 1.26 | .512 – 2.047 | .512 – 1.575

Usage Conditions

  • Resistance Properties  Moisture Resistant

  • Shrink Temperature (Min) (°C) 60

  • Operating Temperature Range  -40 – 110 °C [ -40 – 230 °F ]

  • Tubing Flammability Type  Highly Flame-Retardant

  • Recovery Temperature (°C) 110

Operation/Application

  • Mechanical Resistance  Fluids | Mechanical Damage | Strain Relief

Industry Standards

  • Flammability Test Method  UL 224, VW-1

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Bag & Box | Box | Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Related Materials

Datasheets & Catalog Pages