This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Dual Wall | Single Wall

Body Features

  • Primary Product Material  Polytetrafluoroethylene (PTFE)

Dimensions

  • Product Length  13 mm [ .512 in ]

  • Expanded Inside Diameter (Min) (mm) 2.4 | 3.1 | 6.4

  • Expanded Inside Diameter (Min) (in) .094 | .122 | .251

  • Recovered Inside Diameter (Max) (mm) 2.26 | 2.84 | 4.52

  • Recovered Inside Diameter (Max) (in) .088 | .111 | .112 | .177

  • Tubing Size Range (mm) 2.26 – 2.4 | 2.84 – 3.1 | 4.52 – 6.4

  • Tubing Size Range (in) .088 – .094 | .111 – .122 | .112 – .122 | .177 – .251

Packaging Features

  • Packaging Method  Bag & Box | Box

Related Materials

Datasheets & Catalog Pages