This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Dual Wall

Configuration Features

  • Modification  B8 | B9 | C1 | M8 | None

  • Adhesive Requirement  Adhesive Precoat

Body Features

  • Primary Product Color  Black | Clear

  • Shrink Ratio  4:1

  • Sealant Type  Anti-Flux

  • Primary Product Material  Crosslinked Polyolefin | Irradiated Modified Polyolefin

  • Flexibility  Semi-Rigid

  • Lining Type  Adhesive

Dimensions

  • Expanded Inside Diameter (Min) (mm) 4.57 | 5.7 | 5.72 | 7.4 | 7.44 | 10.8 | 10.85

  • Expanded Inside Diameter (Min) (in) .18 | .224 | .225 | .291 | .293 | .425 | .427

  • Wall Thickness  Heavy | Thin

  • Compatible Cable Diameter Range (mm) 5.7 | 7.4 | 10.9

  • Compatible Cable Diameter Range (in) .22 | .29 | .43

  • Recovered Inside Diameter (Max) (mm) 1.02 | 1.27 | 1.3 | 1.65 | 1.7 | 2.41

  • Recovered Inside Diameter (Max) (in) .04 | .05 | .051 | .065 | .067 | .095

  • Recovered Wall Thickness (Nominal) (mm) 1.2 | 1.5 | 1.91 | 2.16

  • Recovered Wall Thickness (Nominal) (in) .047 | .059 | .075 | .085

  • Product Length (mm) 30 | 35 | 40 | 45 | 50

  • Product Length (in) 1.181 | 1.182 | 1.378 | 1.575 | 1.77 | 1.97

Usage Conditions

  • Flammability Performance  Flame-Retardant | Non-Flame-Retardant

  • Fluid Resistance Type  Automatic Transmission Fluid | Brake Fluid | Diesel Fuel | Engine Cleaner | Engine Coolant | Lubricating Oil | Power Steering Fluid | Water

  • Resistance Properties  Limited Immersion Protection | Moisture & Spray Protection | Splash Protection

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Mechanical Resistance  Abrasion Resistant | Fluids | Mechanical Damage | Strain Relief

Identification Marking

  • Marked  No.1 | No.2 | No.3

Industry Standards

  • UL Rating  Recognized

  • Compatible With Agency/Standards Products  UL

Related Materials

Datasheets & Catalog Pages