This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

High Pin Count Headers

TE offers an extensive high pin count portfolio for airbag, engine control, audio and many other applications. Headers are available in different blade sizes, sealed versions and with various surfaces.

Circuits Sealed Orientation Tab Width Hybrid Termination Method

33-200

48-200

Yes 90° | 180° 0.63, 1.5, 1.8, 2.8, 3.0mm Yes Solder | Press-Fit
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly | Housing

  • Mixed & Hybrid Header  No | Yes

  • Connector Shape  Rectangular

  • Sealable  No | Yes

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1 | 2 | 3 | 4 | 5 | 6

  • Number of Signal Positions  40 | 48 | 50 | 54 | 55 | 70 | 72 | 80 | 94 | 98 | 108 | 116 | 122 | 132 | 135 | 160 | 167

  • PCB Mount Orientation  Horizontal | Right Angle | Vertical

  • Number of Positions  40 | 48 | 50 | 52 | 55 | 58 | 69 | 70 | 72 | 76 | 80 | 94 | 121 | 122 | 132 | 134 | 135 | 167 | 200

  • Number of Rows  2 | 3 | 4 | 5

Electrical Characteristics

  • Operating Voltage (VDC) 12

  • Nominal Voltage Architecture (V) 12

  • Voltage Rating (Max) (VDC) 12

Body Features

  • Connector & Keying Code  2 | 8 | A | A1 | B | F

  • Primary Product Color  Black | Brown | Light Gray | Natural

Contact Features

  • Contact Type  Tab

  • Mating Tab Width (mm) .5 | .63 | .64 | 1 | 1.5 | 1.6 | 2.3 | 2.8 | 3

  • Mating Tab Width (in) .02 | .025 | .03 | .039 | .04 | .06 | .09 | .091 | .11 | .118 | .12

  • Mating Tab Thickness (mm) .4 | .6 | .63 | .64 | .8

  • Mating Tab Thickness (in) .016 | .02 | .025 | .03 | .031

  • Contact Current Rating (Max) (A) 1 | 2 | 3 | 4 | 7.5

  • Contact Mating Area Plating Material  Gold (Au) | Silver (Ag) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Surface Mount | Through Hole - Screw | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With | Without

  • PCB Mount Retention Type  Boardlock | Guide Pin | Mounting Hole | Solder Peg

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Panel Mount Feature  With | Without

  • Mounting Holes  With | Without

  • Mating Alignment Type  Keyed

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch) (mm) 1.5 | 1.6 | 1.75 | 1.8 | 2 | 2.2 | 2.5 | 2.54 | 3 | 3.13 | 3.2 | 3.5 | 3.6 | 4 | 5 | 5.8

  • Centerline (Pitch) (in) .06 | .063 | .069 | .07 | .071 | .078 | .079 | .08 | .086 | .087 | .09 | .098 | .1 | .118 | .12 | .126 | .13 | .138 | .14 | .15 | .157 | .19 | .196 | .197 | .228

Dimensions

  • PCB Thickness (Recommended) (mm) .5 – 2 | 1.2 – 1.6 | 1.6

  • PCB Thickness (Recommended) (in) .02 – .079 | .04 – .06 | .047 – .063 | .06 | .063

  • Connector Length (mm) 16.2 | 17 | 17.7 | 19 | 19.5 | 24.47 | 27.6 | 33.4 | 33.85 | 36.85 | 37.1 | 47 | 49.4 | 64.8 | 92.4 | 93.4 | 112.7 | 137 | 141 | 144 | 147.4 | 164.9 | 172.5

  • Connector Length (in) .638 | .67 | .69 | .748 | .76 | .767 | .77 | .963 | 1.08 | 1.315 | 1.333 | 1.358 | 1.45 | 1.451 | 1.46 | 1.85 | 1.94 | 2.551 | 3.63 | 3.677 | 4.44 | 5.39 | 5.551 | 5.803 | 6.49 | 6.791

  • Connector Width (mm) 15.3 | 17 | 19 | 19.5 | 33.7 | 33.8 | 34.6 | 42 | 45 | 47 | 49.4 | 56.5 | 59 | 60.5 | 72.5 | 87.2 | 103.7 | 112.7 | 125.5 | 131.8 | 137 | 138.8 | 164.9

  • Connector Width (in) .602 | .66 | .748 | .77 | 1.326 | 1.33 | 1.362 | 1.65 | 1.772 | 1.85 | 1.94 | 1.945 | 2.22 | 2.224 | 2.32 | 2.323 | 2.38 | 2.382 | 2.85 | 3.433 | 4.083 | 4.43 | 4.437 | 4.44 | 4.94 | 5.189 | 5.39 | 5.465 | 6.492

  • Profile Height from PCB (mm) 7.9 | 11.8 | 15.5 | 17.6 | 19.9 | 20 | 20.6 | 22.5 | 22.7 | 23.4 | 25.5 | 32.5 | 34.8 | 35 | 41.4

  • Profile Height from PCB (in) .311 | .465 | .61 | .692 | .693 | .78 | .787 | .81 | .811 | .886 | .89 | .894 | .921 | 1.004 | 1.27 | 1.37 | 1.63

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 120 | 125

  • Operating Temperature (Max) (°F) 176 | 185 | 212 | 221 | 248

  • Operating Temperature Range (°C) -40 – 120 | -30 – 85 | -30 – 150 | -30 – 80 | -30 – 105

  • Operating Temperature Range (°F) -40 – 248 | -22 – 176 | -22 – 302 | -22 – 185 | -22 – 221

Operation/Application

  • Solder Process  Reflow Solder Capable

  • Shielded  No | Yes

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  No | UL 94HB | UL 94V-0

  • IP Rating  IP54K

Packaging Features

  • Packaging Method  Box | Carton | Loose Piece | Package | Tray | Tube

  • Packaging Quantity  3 | 4 | 5 | 6 | 8 | 9 | 10 | 28 | 30 | 36 | 40 | 50 | 55 | 72

Other

  • Interface Number  114-18066-019 | 114-18313-001 | 316372 | 353027 | 353028 | 353029 | 353031 | 963534 | 968307 | 1123325/26/28/29 | 1123325/26/27/08/29 | 1123325 | 1123326 | 1123328 | 1123329 | 1318389 | 1318756 | 1318757 | 1318917 | 1355171 | 1355172 | 1376352 | 1674312 | 1717103 | 1717112 | 1717138 | 1718248 | 1746863 | 1746864 | 1827842 | 1903608 | 1903614 | 1903615 | 1903984 | 2069757 | 2098979

Related Materials

Datasheets & Catalog Pages