This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

AMP HPI 2.5MM Receptacle Housings

  • Position count: 2 to 15
  • Available in single row
  • Capable of accomodating 22-28 AWG wire

Select Applications

  • Business equipment
  • Industrial machines
  • Wire-to-board applications
  • Plasma display panels
  • LCD monitors
  • Small electronics equipment
  • Anywhere signals or power is routed
FAQ

Features and Requirements

Q: What gauge wire (AWG) will you be using?

A: TE’s HPI product accepts 22-32 AWG discrete wire. Remember that the higher the AWG measurement number, the smaller the discrete wire. For example, 32 AWG is smaller than 22 AWG will likely have less current carrying capacity.

 

Q: Are you transferring signal or lower power throughout your device?
A: HPI products are simple interconnect solutions that can be used to transfer signal or lower power in multiple applications across many industries

 

Q: Does your application have a fan, motor, switch, display, light or any other simple device?
A: HPI product may be a good solution to control these type of ancillary items.

 

Q: Does your application require a locking feature to strengthen the mating connection between the plug assembly and receptacle?
A: If your application requires a secure mating retention feature, TE’s 2.0mm HPI product line offers an external locking feature to improve the reliability of the interconnect system.

 

Q: What are the technical requirements of your application?
A: It is imperative that you ask your customer the current and voltage requirements of their application. Current, which is expressed in amps, is usually the driving factor when selecting a small pitch wire-to-board product. Other information that you should consider include operating temperature, PCB real estate, profile height limitations, material restrictions, etc.

 

Q: What tooling is available to apply TE’s wire-to-board products?
A: TE’s tooling divisions offer a wide range of hand tools, semi-automatic, and automatic tools. Please visit Application Tooling to determine the application tooling that meets your needs.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Receptacle

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15

  • Number of Rows  1

  • Number of Rows  1

Electrical Characteristics

  • Insulation Resistance (MΩ) 1000

  • Dielectric Withstanding Voltage (Max) (VAC) 1000

  • Operating Voltage (VAC) 250

  • Operating Voltage (VDC) 250

Body Features

  • Primary Product Color  Ivory | Natural

  • Primary Product Color  Ivory | Natural

Contact Features

  • Contact Base Material  Phosphor Bronze

  • Contact Type  Socket

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Panel Mount Feature  Without

  • Strain Relief  Without

  • Mating Retention Type  Locking

  • Mating Retention  With | Without

  • Mating Retention  With | Without

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Entry Configuration  Both Ends Closed

  • Centerline (Pitch)  2.5 mm [ .098 in ]

  • Housing Material  Nylon 66 | Thermoplastic

Dimensions

  • Compatible Insulation Diameter Range  1 – 1.9 mm [ .039 – .075 in ]

  • Connector Length (mm) 7.1 | 7.4 | 9.6 | 9.9 | 12.1 | 12.4 | 14.6 | 14.9 | 17.1 | 17.4 | 19.6 | 19.9 | 22.1 | 22.4 | 24.6 | 24.9 | 27.1 | 27.4 | 29.6 | 29.9 | 32.1 | 32.4 | 34.6 | 34.9 | 37.1 | 37.4 | 39.6 | 39.9

  • Connector Length (in) .28 | .291 | .378 | .39 | .476 | .488 | .575 | .586 | .673 | .685 | .772 | .784 | .87 | .882 | .969 | .98 | 1.067 | 1.079 | 1.165 | 1.177 | 1.264 | 1.276 | 1.362 | 1.374 | 1.461 | 1.472 | 1.559 | 1.571

  • Connector Width (mm) 7.15 | 8

  • Connector Width (in) .281 | .315

  • Connector Height (mm) 4.2 | 4.7

  • Connector Height (in) .165 | .185

  • Wire Size (AWG) 26 | 28 – 22

Usage Conditions

  • Operating Temperature Range (°C) -40 – 105 | -25 – 105

  • Operating Temperature Range (°F) -40 – 221 | -13 – 221

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0 | UL 94V-2

  • Glow Wire Rating  Standard Part - Not Glow Wire

Packaging Features

  • Packaging Quantity  1000

  • Packaging Method  Bag | Bag & Box

Related Materials

Datasheets & Catalog Pages