This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

AMP HPI 1.5MM Headers

  • Position count: 2 to 15
  • Available in single row
  • Mounting Style: SMT
  • Available with verticle or right angle orientation

Select Applications

  • Business equipment
  • Industrial machines
  • Wire-to-board applications
  • Plasma display panels
  • LCD monitors
  • Small electronics equipment
  • Anywhere signals or power is routed
FAQ

Features and Requirements

Q: What gauge wire (AWG) will you be using?

A: TE’s HPI product accepts 22-32 AWG discrete wire. Remember that the higher the AWG measurement number, the smaller the discrete wire. For example, 32 AWG is smaller than 22 AWG will likely have less current carrying capacity.

 

Q: Are you transferring signal or lower power throughout your device?
A: HPI products are simple interconnect solutions that can be used to transfer signal or lower power in multiple applications across many industries

 

Q: Does your application have a fan, motor, switch, display, light or any other simple device?
A: HPI product may be a good solution to control these type of ancillary items.

 

Q: Does your application require a locking feature to strengthen the mating connection between the plug assembly and receptacle?
A: If your application requires a secure mating retention feature, TE’s 2.0mm HPI product line offers an external locking feature to improve the reliability of the interconnect system.

 

Q: What are the technical requirements of your application?
A: It is imperative that you ask your customer the current and voltage requirements of their application. Current, which is expressed in amps, is usually the driving factor when selecting a small pitch wire-to-board product. Other information that you should consider include operating temperature, PCB real estate, profile height limitations, material restrictions, etc.

 

Q: What tooling is available to apply TE’s wire-to-board products?
A: TE’s tooling divisions offer a wide range of hand tools, semi-automatic, and automatic tools. Please visit Application Tooling to determine the application tooling that meets your needs.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Operating Voltage (VAC) 250

Body Features

  • Primary Product Color  Natural

Contact Features

  • Contact Layout  Inline

  • Contact Mating Area Length  2.7 mm [ .106 in ]

  • PCB Contact Termination Area Plating Material Thickness  2.54 µm [ 100 µin ]

  • PCB Contact Termination Area Plating Material Finish  Bright

  • Mating Square Post Dimension  .4 mm [ .016 in ]

  • Contact Shape & Form  Square

  • Contact Base Material  Brass

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Mating Area Plating Material  Tin (Sn)

  • Contact Mating Area Plating Material Finish  Bright

  • Contact Mating Area Plating Material Thickness  2.54 µm [ 100 µin ]

  • Contact Type  Pin

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Rectangular Termination Post & Tail Width  .6 mm [ .024 in ]

  • Rectangular Termination Post & Tail Thickness  .4 mm [ .016 in ]

  • Terminations per Post (Max)  3

  • Termination Post & Tail Length (mm) 1.55 | 2.05

  • Termination Post & Tail Length (in) .061 | .081

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • Mating Alignment Type  Polarization

  • PCB Mount Alignment  Without

  • Mating Retention  Without

  • PCB Mount Retention  Without

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

Housing Features

  • Centerline (Pitch)  1.5 mm [ .059 in ]

  • Housing Material  Thermoplastic

Dimensions

  • Connector Length (mm) 4.5 | 6 | 7.5 | 9 | 10.5 | 12 | 13.5 | 15 | 16.5 | 18 | 19.5 | 21 | 22.5 | 24

  • Connector Length (in) .177 | .236 | .295 | .354 | .413 | .472 | .531 | .591 | .649 | .709 | .767 | .827 | .886 | .945

  • Connector Width (mm) 6 | 7

  • Connector Width (in) .236 | .276

  • Connector Height (mm) 4.45 | 5

  • Connector Height (in) .175 | .197

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  20 | 25 | 30 | 35 | 40 | 45 | 55 | 60 | 75 | 95 | 125 | 1000

  • Packaging Method  Box | Reel | Tube

Related Materials

Datasheets & Catalog Pages