This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

AMP HPI 1.25MM Headers

  • Position count: 2 to 15
  • Available in single row
  • Mounting style: SMT or DIP
  • Available with vertical or right angle orientation

Select Applications

  • Business equipment
  • Industrial machines
  • Wire-to-board applications
  • Plasma display panels
  • LCD monitors
  • Small electronics equipment
  • Anywhere signals or power is routed
FAQ
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Header Type  Fully Shrouded | Partially Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VDC) 100 | 125

  • Operating Voltage (VAC) 100 | 125

Body Features

  • Primary Product Color  Natural

Contact Features

  • Contact Underplating Material  Nickel

  • Mating Tab Width (mm) .74 | .76

  • Contact Layout  Inline

  • Mating Tab Width (mm) .74 | .76

  • Mating Tab Width (in) .029 | .03

  • PCB Contact Termination Area Plating Material Thickness (µm) 2.54 | 3.08

  • PCB Contact Termination Area Plating Material Thickness (µin) 100 | 120

  • Contact Mating Area Plating Material Finish  Matte

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Mating Tab Thickness  .3 mm [ .012 in ]

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material Thickness (µm) .762 | 1.27 | 2.54 | 3.048

  • Contact Mating Area Plating Material Thickness (µin) 30 | 50 | 100 | 120

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Mating Area Plating Material  Nickel (Ni) | Tin (Sn)

  • Contact Type  Pin

  • Contact Current Rating (Max) (A) .8 | 1 | 3

Termination Features

  • Rectangular Termination Post & Tail Width  .35 mm [ .014 in ]

  • Rectangular Termination Post & Tail Thickness  .3 mm [ .012 in ]

  • Terminations per Post (Max)  3

  • Termination Post & Tail Length (mm) 1.7 | 2.3 | 3.7

  • Termination Post & Tail Length (in) .067 | .091 | .146

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Solder Peg

  • Mating Retention  Without

  • Mating Alignment Type  Polarization

  • PCB Mount Retention  With | Without

  • PCB Mount Alignment  With | Without

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

Housing Features

  • Housing Material  High Temperature Thermoplastic | LCP GF30 | PA 9T GF | Thermoplastic

  • Centerline (Pitch)  1.25 mm [ .049 in ]

Dimensions

  • Connector Length (mm) 4.2 | 5.5 | 6.75 | 7.79 | 8 | 9.04 | 9.25 | 10.29 | 10.5 | 11.54 | 11.75 | 12.79 | 13 | 14.04 | 14.25 | 15.29 | 15.5 | 16.54 | 16.75 | 17.79 | 18 | 19.04 | 19.25 | 20.29 | 20.5 | 20.59 | 21.54 | 22.79 | 24.04

  • Connector Length (in) .165 | .216 | .266 | .307 | .314 | .355 | .364 | .405 | .413 | .454 | .463 | .503 | .511 | .553 | .561 | .602 | .61 | .651 | .659 | .7 | .709 | .749 | .758 | .799 | .807 | .811 | .848 | .897 | .946

  • Connector Width (mm) 3.2 | 4.25 | 4.7

  • Connector Width (in) .126 | .167 | .185

  • Connector Height (mm) 3.2 | 3.45 | 4.7 | 4.75

  • Connector Height (in) .126 | .136 | .185 | .187

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  30 | 32 | 34 | 36 | 39 | 43 | 47 | 52 | 58 | 66 | 76 | 90 | 110 | 141 | 1000

  • Packaging Method  Bag | Box | Reel | Tube

Reference Number

  • TE Internal Number CAT-H857-H342125

Related Materials

Datasheets & Catalog Pages