This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH HDP20 receptacle protective caps are available for sizes 18 and 24 shell HDP20 receptacles.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No | Yes

  • Protection & Strain Relief Accessory Type  Cap | Dust Cap

Configuration Features

  • Number of Positions  6 | 7 | 8 | 9 | 14 | 16 | 18 | 19 | 20 | 21 | 23 | 29 | 31 | 33 | 35 | 47

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA GF

  • Cable Exit Angle (°) 180

Mechanical Attachment

  • Strain Relief  With | Without

Dimensions

  • Compatible Cable Bundle Diameter Range  0 – 22 mm [ 0 – .866 in ]

Usage Conditions

  • Compatible With Connector Style  Plug | Receptacle

  • Operating Temperature (Max) (°C) 125 | 134

  • Operating Temperature (Max) (°F) 257 | 273

  • Operating Temperature Range (°C) -55 – 125 | -40 – 134

  • Operating Temperature Range (°F) -67 – 257 | -40 – 273

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP6K9K | Not Tested

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1

Other

  • Serviceable  Yes

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.