This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Protection & Strain Relief Accessory Type  Cover Assembly | Dust Cap

Configuration Features

  • Number of Positions  6 | 7 | 8 | 9 | 14 | 16 | 18 | 19 | 20 | 21 | 23 | 29 | 31 | 33 | 35 | 47

Body Features

  • Primary Product Material  Aluminum

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Compatible With Connector Style  Receptacle

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

  • IP Rating  IP67 | IP6K9K

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1 | 200

Other

  • Serviceable  Yes

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.