This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH HD10 receptacle dust caps protect the connector interface when the connector is not mated.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  Yes

  • Protection & Strain Relief Accessory Type  Dust Cap

Configuration Features

  • Number of Positions  3 | 5 | 6 | 9

Body Features

  • Primary Product Color  Black | Gray | Green

  • Primary Product Material  PA GF

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Compatible With Connector Style  Receptacle

  • Operating Temperature (Max) (°C) 108 | 125

  • Operating Temperature (Max) (°F) 226 | 257

  • Operating Temperature Range (°C) -55 – 125 | -40 – 108

  • Operating Temperature Range (°F) -67 – 257 | -40 – 226

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP6K9K

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-H3910-RC1748

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.