This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  Yes

  • Protection & Strain Relief Accessory Type  Dust Cap

Configuration Features

  • Number of Positions  3 | 6 | 9

Body Features

  • Primary Product Color  Gray

  • Primary Product Material  PA GF

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Compatible With Connector Style  Plug

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP6K9K

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1 | 1100

Other

  • Serviceable  Yes

Related Materials
No documentation available.