This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH HD10 backshells are available with tie wrap holders to reduce strain from the wires.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Backshell Product Type  Backshell

  • Protection & Strain Relief Accessory Type  Backshell

  • Sealable  No

Configuration Features

  • Number of Positions  1 | 3 | 6 | 7 | 9 | 14 | 16 | 18 | 19 | 21 | 23 | 29 | 31 | 33 | 35 | 47

  • Number of Positions  1 | 3 | 6 | 7 | 9 | 14 | 16 | 18 | 19 | 21 | 23 | 29 | 31 | 33 | 35 | 47

Body Features

  • Cable Exit Angle  180° | 180°

  • Primary Product Color  Black | Black

  • Primary Product Color  Black | Black

  • Cable Exit Angle  180° | 180°

  • Primary Product Material  PBT | PC

  • Primary Product Material  PBT | PC

Mechanical Attachment

  • Strain Relief  Without

Dimensions

  • Compatible Cable Diameter Range (mm) 0 – 18.03 | 0 – 10.92 | 0 – 7.62 | 0 – 14.48

  • Compatible Cable Diameter Range (in) 0 – .43 | 0 – .57 | 0 – .3 | 0 – .71

Usage Conditions

  • Operating Temperature (Max) (°C) 134 | 134

  • Operating Temperature (Max) (°F) 273 | 273

  • Operating Temperature (Max) (°C) 134 | 134

  • Operating Temperature (Max) (°F) 273 | 273

  • Operating Temperature Range  -40 – 134 °C [ -40 – 273 °F ]

  • Operating Temperature Range  -40 – 134 °C [ -40 – 273 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP6K9K

Packaging Features

  • Packaging Method  Box | Package

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-H3910-B128

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.