This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Wire-to-Panel

  • Sealable  Yes

  • Circular Connector Type  Circular Connector Plug | Circular Connector Receptacle

  • Shell Type  Plastic

Configuration Features

  • Number of Positions  8

  • Number of Signal Positions  8

  • Contacts Preloaded  No

Electrical Characteristics

  • Operating Voltage (VDC) 63

  • Operating Voltage (VAC) 63

Body Features

  • O-Ring Material  Silicone Rubber

  • Circular Connector Insulation Material Type  PBT GF

  • Hermetically Sealed  Yes

Contact Features

  • Contact Current Rating (Max) (A) 5

  • Circular Connector Contact Type  Pin | Socket

Mechanical Attachment

  • Connector Mounting Type  Panel Mount

  • Polarization Code  A | B | C

  • Mating Alignment Type  Keyed

  • Mating Retention  With

Dimensions

  • Wire Size (mm²) .82 – .2

  • Wire Size (AWG) 18 – 24

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Signal

  • Shielded  No

Related Materials
No documentation available.