This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity's (TE) second generation GRACE INERTIA 2.5mm pitch connectors  features advanced design concepts to facilitate more stable, reliable and durable connection. GRACE INERTIA 2.5mm connectors can be used in a wide range of large electrical products, from home appliances to vending machines that require wire-toboard signal conduction application.

Product Features

  • Dual beam contact design provides good contact and durability while four varieties of keying methods and colors are available for the series. An ergonomic design allows for easy assembly. 
  • GRACE INERTIA connectors are made with several unique material varieties, including Glow Wire and standard temperature materials.
  • Lanceless contacts prevent snagging or entanglement.
  • Available in wire-to-board and wire-to-wire configurations.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Hardware Accessory Function  Position Assurance

  • Connector Hardware Accessory Type  TPA (Terminal Position Assurance)

Configuration Features

  • Number of Positions  4 | 7

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA 66 GF20

Housing Features

  • Centerline (Pitch)  2.5 mm [ .098 in ]

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  4000 | 6000

Related Materials