Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible With Discrete Wire Type
Stranded
-
Connector & Housing Type
Cap
-
Connector Product Type
Housing
-
Connector System
Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Power Positions
2
-
Number of Signal Positions
2, 3
-
Number of Positions
2
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
300
-
Insulation Resistance (MΩ)
1000
-
Operating Voltage (VAC)
300
Body Features
-
Primary Product Color
Black, Blue, Natural, Red, Yellow
-
Connector & Keying Code
A, C, D
Contact Features
-
Contact Type
Tab
-
Contact Layout
Inline
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness
.8 µm [ 31.5 µin ]
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Retention Within Housing
With, Without
-
Contact Current Rating (Max) (A)
7
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Mount Feature
Without
-
Strain Relief
Without
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Mating Retention
With
-
Mating Retention Type
Inertia Locking, Latch, Locking Latch
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PA 66
-
Centerline (Pitch) (mm)
3.5
-
Centerline (Pitch) (in)
.137, .138
Dimensions
-
Connector Length
9.05 mm [ .356 in ]
-
Wire Size (CMA)
256.56 – 1776.17
-
Wire Size (AWG)
26 – 18
-
Connector Width
26.4 mm [ 1.039 in ]
-
Connector Height
9.3 mm [ .366 in ]
-
Wire Size (mm²)
.13 – .9
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
Glow Wire Rating
GWT 750°C (Without Flame)
-
UL Rating
Recognized
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
400
Reference Number
-
TE Internal Number
CAT-G7534-C1701A