This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Resistor Type  Fusible Resistor

  • Element Type  Wire Wound

Configuration Features

  • Number of Resistors  1

Electrical Characteristics

  • Power Rating (W) 1 | 2 | 3 | 5 | 7

  • Resistance Class  Up to 1kΩ

  • Resistance Value (Ω) .47 | .51 | .56 | .62 | .68 | .75 | .82 | .91 | 1 | 1.1 | 1.2 | 1.3 | 1.5 | 1.6 | 1.8 | 2 | 2.2 | 2.4 | 2.7 | 3 | 3.3 | 3.6 | 3.9 | 4.3 | 4.7 | 5.1 | 5.6 | 6.2 | 6.8 | 7.5 | 8.2 | 9.1 | 10 | 11 | 12 | 13 | 15 | 16 | 18 | 20 | 22 | 24 | 27 | 30 | 33 | 36 | 39 | 43 | 47 | 51 | 56 | 62 | 68 | 75 | 82 | 91 | 100 | 110 | 120 | 130 | 150 | 160 | 180 | 200 | 220 | 240

  • Passive Component Tolerance (%) 5

Body Features

  • Lead Type  Axial-Leaded

Termination Features

  • Termination Area Base Material  Copper

  • Number of Terminations  2

Dimensions

  • Passive Component Dimensions (mm) 12 x 5 | 16 x 5.5 | 17.5 x 6.5 | 20 x 8 | 20 x 5 | 25 x 8.5

Usage Conditions

  • Operating Temperature Range  -55 – 155 °C [ -67 – 311 °F ]

  • Temperature Coefficient (ppm/°C) ±300 | ±400

Packaging Features

  • Packaging Method  Ammo Packed | Bag & Box | Loose Piece - Box

Reference Number

  • TE Internal Number CAT-G41-F

Related Materials

Datasheets & Catalog Pages