Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Switching Current (Max) (A)
3
Body Features
-
Case Material
Polyphenylene Oxide
Usage Conditions
-
Operating Temperature Range
-30 – 85 °C [ -22 – 185 °F ]
Other
-
Port Fitting
1 1/4" BSP
-
Flow Switch on Rate
1.5 – 2