Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Voltage Inline amplifier
Electrical Characteristics
-
Supply Voltage Range (VDC)
-15 – 15 | -12 – 12 | 10 | 15
Usage Conditions
-
Operating Temperature Range
-10 – 70 °C [ 14 – 158 °F ]
Operation/Application
-
Output Signal Type
.5 – 10.5 V | .5 – 5.5 V | .5 – 9.5 V | ±10 V | ±5 V | 5V Rectangular Wave
Reference Number
-
TE Internal Number
CAT-FSE0008