Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
OEM Compression Load Cells
Electrical Characteristics
-
Full Scale Range (lbf)
25 | 50 | 100 | 200
-
Supply Voltage Range (VDC)
5
Usage Conditions
-
Operating Temperature Range
0 – 50 °C [ 32 – 122 °F ]
-
Accuracy (% de la valeur finale)
±1
Other
-
Force Direction
Compression
-
Zero Shift in CTR (%FS/°C)
±.05
-
Sensitivity Shift (%FS/°C)
±.05