This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The EL22 is offered with fast installation axles, unlocked by push button and a robust armoured cable exit from the device.  The user-replaceable cable ensures that even if your cabling is damaged, replacement cables can be rapidly wired, and your test facility remains in full operation at all times. The low noise Wheatstone bridge consists of metal foil strain gauges which provide full scale outputs of typically 2 mV/V of excitation. Option B provides a linearized output signal by integrated circuit for a better accuracy. The quasi-static calibration procedure per ISO/TS 17242 delivers a certificate with Linear equation and a Third-Degree Polynomial equation. The EL22 can be configured with a variety of options to fine tune the instrument to your application: select from non-standard compensated temperature ranges, supply voltages, cable lengths, wired connector or specify unique combinations of these options. The EL22 belt tension load cell can be fine-tuned to meet your crash test or military test needs.  

Benefits

  • Super low mass titanium design
  • Quick install and release axles
  • Easy and quick cable replacement
  • Optional linearized output
  • Quasi-static calibration certificate per ISO/TS 17242 (Third-Degree Polynomial)

Applications

  • Automotive crash test 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Seat Belt Load Cell

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 16000

  • Full Scale Range (lbf) 0 – 3600

  • Supply Voltage Range (VDC) 10

Usage Conditions

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

  • Accuracy ('% de la pleine échelle) ±1 | ±3

Operation/Application

  • Output Signal Details  2 mV/V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Tension

  • Zero Shift in CTR (%FS/°C) ±.02

  • Sensitivity Shift (%FS/°C) ±.02

Related Materials

Datasheets & Catalog Pages