This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The analog output of the M210 strain gage signal conditioner is compatible with control systems and data acquisition cards. A power supply filter helps protect against incorrect voltage supply. The M210 features high bandwidth and low noise level. The large high visibility ±2,000 count LED display allows quick reading of the measurements. Optionally, the M210 offers many options including RTC switches and can be housed in an ABS case.

Benefits

  • Analog Output: ±10V
  • Red LED Display: 2,000 count
  • High Bandwidth on analog output (1 000 Hz)
  • Low Noise Level
orange bar

Applications

  • Instrumentation laboratory
  • Test stand
  • Process monitoring
  • Rack mounts
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Digital Display Meter

Electrical Characteristics

  • Supply Voltage Range (VDC) 12 – 230

Usage Conditions

  • Operating Temperature Range  0 – 50 °C [ 32 – 122 °F ]

Operation/Application

  • Output Signal Details  ±10 V | 4 – 20 mA

Industry Standards

  • IP Rating  IP50

Related Materials

Datasheets & Catalog Pages

Product Specifications