Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Miniature Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 10000 | 0 – 5000 | 0 – 500
-
Full Scale Range (lbf)
0 – 2248 | 0 – 1124 | 0 – 112.4
-
Supply Voltage Range (VDC)
10
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
-
Accuracy ('% des Endwerts)
±.5
Operation/Application
-
Output Signal Details
±150 mV | ±70 mV
Other
-
Force Direction
Compression | Tension
-
Zero Shift in CTR (%FS/°C)
±2/50
-
Sensitivity Shift (%FS/°C)
±2/50