Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Miniature Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 200 | 0 – 10 | 0 – 2 | 0 – 50 | 0 – 20 | 0 – 100 | 0 – 5
-
Full Scale Range (lbf)
0 – 22.5 | 0 – 2.248 | 0 – 44.96 | 0 – 22.48 | 0 – .45 | 0 – 11.24 | 0 – 4.496
-
Supply Voltage Range (VDC)
10
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 120
-
Operating Temperature Range (°F)
-40 – 248 | -40 – 250
-
Accuracy ('% des Endwerts)
±.5
Operation/Application
-
Output Signal Details
±100 mV | 120mV | 150 mV
Other
-
Force Direction
Compression
-
Zero Shift in CTR (%FS/°C)
±2/50
-
Sensitivity Shift (%FS/°C)
±2/50