This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The FN9620 S-beam load cell provides high stiffness for high cycle use, low off-axis load sensitivity and high level of accuracy. To ease its use for process control automation equipment, the sensor’s sensitivity (in mV/V) is calibrated with 2% tolerance. On request, instruction documents can be provided to ease the selection and use of our sensors and provide helpful tips.

Features

  • High tensile strength stainless steel
  • Ranges from ±500N to ±10,000N
  • Non-linearity ±0.05% FS
  • -40°C to 90°C temperature operating range
  • Integral shielded cable
  • Metric or Imperial thread
  • Surcharge sans destruction 300%
  • Safe over load 300% 
  • 3 meters integral cable
  • IP68 - 1m water column

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Force Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 500 – 10000

  • Full Scale Range (lbf) 100 – 2000

  • Supply Voltage Range (VDC) 10

Usage Conditions

  • Operating Temperature Range  -40 – 90 °C [ -40 – 194 °F ]

  • Accuracy (Porcentaje del valor máximo) ±.5

Operation/Application

  • Output Signal Details  ±1 mV/V | ±2 mV/V

Industry Standards

  • IP Rating  IP68

Other

  • Force Direction  Compression | Tension

Related Materials

Datasheets & Catalog Pages

Product Specifications