This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The FN2420 is available with options including a concave loading fixture and an integrated amplifier for high-level output.  The FN2420's design and optional concave loading fixture minimize transverse effects. Constructed in stainless steel, the sensor is suitable for use in many hostile environments and can be customized for increased protection.

Benefits

  • Compression design 
  • Ranges from 20 to 0-5000 kN [4 to 1000 klbf]
  • Very high stiffness
  • Linearity : <0.1% F.S.
  • High level output model with integrated amplifier
  • Optional: load button

 

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Force Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 100000 | 0 – 50000 | 0 – 20000 | 0 – 200000 | 0 – 500000

  • Full Scale Range (lbf) 0 – 11200 | 0 – 112000 | 0 – 45000 | 0 – 4500 | 0 – 22500

  • Supply Voltage Range (VDC) 10 | 10 – 30

Usage Conditions

  • Operating Temperature Range (°C) -40 – 90 | -20 – 80

  • Operating Temperature Range (°F) -40 – 194 | -4 – 176

  • Accuracy ('% des Endwerts) ±.25

Operation/Application

  • Output Signal Details  .5 – 4.5 V | ±1.5 mV/V | 2 mV/V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Compression

  • Zero Shift in CTR (%FS/°C) ±.5 | ±.5/50

  • Sensitivity Shift (%FS/°C) ±1/50

Related Materials

Datasheets & Catalog Pages

Product Specifications