Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Force Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 50000 | 0 – 5000 | 0 – 20000 | 0 – 200000 | 0 – 500000 | 0 – 10000
-
Full Scale Range (lbf)
0 – 1124 | 0 – 11200 | 0 – 112000
-
Supply Voltage Range (VDC)
10 | 10 – 30 | 12 – 36 | 14 – 30 | 24
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (Porcentaje del valor máximo)
±1
Operation/Application
-
Output Signal Details
.5 – 4.5 V | .5 – 9.5 V | .6 mV/V | ±1.5 mV/V | ±2 mV/V | 4 – 20 mA
Other
-
Force Direction
Compression | Tension
-
Zero Shift in CTR (%FS/°C)
±.5/50
-
Sensitivity Shift (%FS/°C)
±1/50