This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Primary Locking Feature  On the Terminal

  • Connector & Contact Terminates To  Wire & Cable

  • Mixed & Hybrid Connector  No

  • Connector System  Cable-to-Board | Cable-to-Cable

  • Sealable  No

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

Configuration Features

  • Snap-Lock  Without

  • Number of Rows  1

  • Number of Positions  1

Body Features

  • Cable Exit Type  Fixed

  • Ferrule  With

  • Body Material  PBT

  • Cable Exit Angle (°) 180

  • Connector & Keying Code  A

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Pin | Socket

  • Center Contact  With

  • Mating Pin Diameter  .4 mm [ .01 in ]

  • Contact Current Rating (Max) (A) 1

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Color  Black

Dimensions

  • Product Width (mm) 21.05 | 29.85

  • Product Width (in) .82 | 1.17

  • Connector Height (mm) 9.3 | 12.6

  • Connector Height (in) .36 | .49

  • Product Length (mm) 6.7 | 13.1

  • Product Length (in) .26 | .51

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Cable Type  Coaxial

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Box | Tray

  • Packaging Quantity  60 | 500

Other

  • Connector Position Assurance Capable  No

Related Materials
No documentation available.