This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RF Contact Style  Coax

  • Connector & Contact Terminates To  Wire & Cable

Contact Features

  • Contact Type  Pin | Receptacle

  • Contact Orientation  Straight

  • Contact Mating Area Plating Material  Gold (Au) | Tin (Sn)

  • Contact Mating Retention  With

  • Contact Current Rating (Max) (A) 1

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Reel

Related Materials
No documentation available.