Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Electrical Characteristics
-
Current Rating (A)
150 | 300 | 450 | 600 | 1000 | 1600
-
Operating Voltage (VDC)
500 | 1000 | 1500
Mechanical Attachment
-
Panel Mount Feature Type
Flange
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]