Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
FASTON | Terminal Block | Threaded Bolt
-
Output Termination Type
.250" FASTON | Terminal Block | Threaded Bolt
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Electrical Characteristics
-
Leakage Current (Max) (230VAC, 50Hz)
3 | 5 | 6 | 8
-
Current Rating (A)
1 | 3 | 6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 75 | 80 | 100 | 125 | 150
-
Operating Voltage (VAC)
440 | 520
Mechanical Attachment
-
Product Mount Type
Chassis Mount | DIN Rail
Usage Conditions
-
Operating Temperature Range (°C)
-25 – 85
Reference Number
-
TE Internal Number
CAT-F83-KEB