Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Busbar | Stud | Terminal Block
-
Output Termination Type
Busbar | Stud | Terminal Block
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Electrical Characteristics
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
2 | 2.5 | 3 | 4 | 5 | 6
-
Current Rating (A)
6 | 7 | 10 | 16 | 20 | 25 | 30 | 40 | 50 | 60 | 63 | 75 | 80 | 90 | 100 | 125 | 150 | 180 | 250 | 300 | 320 | 400 | 500 | 600 | 700 | 800 | 1000
-
Operating Voltage (VAC)
760
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Usage Conditions
-
Operating Temperature Range
-25 – 85 °C [ -13 – 185 °F ]