This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  3 Years

  • Resistor Type  Precision Resistor

  • Element Type  Thick Film

  • Package Size Code  0402 | 0603 | 0805 | 1206

Configuration Features

  • Number of Resistors  1

Electrical Characteristics

  • Operating Voltage (V) 75 | 100 | 150 | 200

  • Power Rating (W) .125 | .2 | .25 | .33

  • Resistance Value (Ω) 1K | 1M | 1.02M | 1.02K | 1.05M | 1.05K | 1.07K | 1.07M | 1.1M | 1.1K | 1.13M | 1.13K | 1.15M | 1.15K | 1.18M | 1.18K | 1.21M | 1.21K | 1.24K | 1.24M | 1.27K | 1.27M | 1.3M | 1.3K | 1.33K | 1.33M | 1.37K | 1.37M | 1.4K | 1.4M | 1.43K | 1.43M | 1.47M | 1.47K | 1.5M | 1.5K | 1.54K | 1.54M | 1.58K | 1.58M | 1.62M | 1.62K | 1.65K | 1.65M | 1.69M | 1.69K | 1.74M | 1.74K | 1.78K | 1.78M | 1.82M | 1.82K | 1.87K | 1.87M | 1.91M | 1.91K | 1.96K | 1.96M | 2K | 2.0K | 2M | 2.05M | 2.05K | 2.1K | 2.1M | 2.15M | 2.15K | 2.21K | 2.21M | 2.26K | 2.26M | 2.32M | 2.32K | 2.37K | 2.37M | 2.43M | 2.43K | 2.49M | 2.49K | 2.55K | 2.55M | 2.61M | 2.61K | 2.67M | 2.67K | 2.74K | 2.74M | 2.8K | 2.8M | 2.87K | 2.87M | 2.94M | 2.94K | 3.01K | 3.09K | 3.16K | 3.24K | 3.32K | 3.4K | 3.48K | 3.57K | 3.65K | 3.74K | 3.83K | 3.92K | 4.02K | 4.12K | 4.22K | 4.32K | 4.42K | 4.53K | 4.64K | 4.75K | 4.87K | 4.99K | 5.11K | 5.23K | 5.36K | 5.49K | 5.62K | 5.76K | 5.9K | 6.04K | 6.19K | 6.34K | 6.49K | 6.65K | 6.81K | 6.98K | 7.15K | 7.32K | 7.5K | 7.68K | 7.87K | 8.06K | 8.25K | 8.45K | 8.66K | 8.87K | 9.09K | 9.31K | 9.53K | 9.76K | 10K | 10 | 10.2K | 10.2 | 10.5K | 10.5 | 10.7 | 10.7K | 11K | 11 | 11.3K | 11.3 | 11.5K | 11.5 | 11.8 | 11.8K | 12.1K | 12.1 | 12.4K | 12.4 | 12.7 | 12.7K | 13K | 13 | 13.3 | 13.3K | 13.7K | 13.7 | 14 | 14K | 14.3 | 14.3K | 14.7 | 14.7K | 15K | 15 | 15.4K | 15.4 | 15.8 | 15.8K | 16.2 | 16.2K | 16.5 | 16.5K | 16.9 | 16.9K | 17.4 | 17.4K | 17.8K | 17.8 | 18.2K | 18.2 | 18.7 | 18.7K | 19.1K | 19.1 | 19.6K | 19.6 | 20K | 20 | 20.5 | 20.5K | 21 | 21K | 21.5 | 21.5K | 22.1K | 22.1 | 22.6K | 22.6 | 23.2K | 23.2 | 23.7 | 23.7K | 24.3K | 24.3 | 24.9 | 24.9K | 25.5K | 25.5 | 26.1K | 26.1 | 26.7K | 26.7 | 27.4K | 27.4 | 28 | 28K | 28.7 | 28.7K | 29.4 | 29.4K | 30.1K | 30.1 | 30.9 | 30.9K | 31.6K | 31.6 | 32.4K | 32.4 | 33.2 | 33.2K | 34 | 34K | 34.8 | 34.8K | 35.7 | 35.7K | 36.5K | 36.5 | 37.4K | 37.4 | 38.3K | 38.3 | 39.2 | 39.2K | 40.2K | 40.2 | 41.2K | 41.2 | 42.2 | 42.2K | 43.2 | 43.2K | 44.2K | 44.2 | 45.3K | 45.3 | 46.4 | 46.4K | 47.5K | 47.5 | 48.7K | 48.7 | 49.9K | 49.9 | 51.1K | 51.1 | 52.3K | 52.3 | 53.6 | 53.6K | 54.9K | 54.9 | 56.2 | 56.2K | 57.6 | 57.6K | 59 | 59K | 60.4K | 60.4 | 61.9K | 61.9 | 63.4 | 63.4K | 64.9K | 64.9 | 66.5 | 66.5K | 68.1K | 68.1 | 69.8K | 69.8 | 71.5 | 71.5K | 73.2 | 73.2K | 75 | 75K | 76.8 | 76.8K | 78.7K | 78.7 | 80.6 | 80.6K | 82.5K | 82.5 | 84.5K | 84.5 | 86.6K | 86.6 | 88.7 | 88.7K | 90.9K | 90.9 | 93.1 | 93.1K | 95.3K | 95.3 | 97.6 | 97.6K | 100 | 100K | 102K | 102 | 105 | 105K | 107K | 107 | 110 | 110K | 113 | 113K | 115 | 115K | 118K | 118 | 121K | 121 | 124K | 124 | 127 | 127K | 130K | 130 | 133 | 133K | 137K | 137 | 140 | 140K | 143K | 143 | 147K | 147 | 150 | 150K | 154K | 154 | 158 | 158K | 162 | 162K | 165 | 165K | 169 | 169K | 174 | 174K | 178 | 178K | 182 | 182K | 187 | 187K | 191K | 191 | 196K | 196 | 200K | 200 | 205 | 205K | 210K | 210 | 215 | 215K | 221K | 221 | 226K | 226 | 232 | 232K | 237 | 237K | 243 | 243K | 249 | 249K | 255 | 255K | 261K | 261 | 267K | 267 | 274K | 274 | 280K | 280 | 287K | 287 | 294K | 294 | 301K | 301 | 309 | 309K | 316 | 316K | 324K | 324 | 332K | 332 | 340K | 340 | 348 | 348K | 357 | 357K | 365 | 365K | 374K | 374 | 383 | 383K | 392K | 392 | 402K | 402 | 412K | 412 | 422K | 422 | 432K | 432 | 442 | 442K | 453 | 453K | 464 | 464K | 475K | 475 | 487K | 487 | 499 | 499K | 511 | 511K | 523K | 523 | 536K | 536 | 549K | 549 | 562 | 562K | 576K | 576 | 590 | 590K | 604 | 604K | 619K | 619 | 634K | 634 | 649 | 649K | 665 | 665K | 681K | 681 | 698K | 698 | 715K | 715 | 732K | 732 | 750 | 750K | 768K | 768 | 787K | 787 | 806K | 806 | 825 | 825K | 845K | 845 | 866K | 866 | 887K | 887 | 909K | 909 | 931 | 931K | 953K | 953 | 976K | 976

  • Resistance Class  1kΩ – 1MΩ | 1MΩ – 1GΩ | Up to 1kΩ

  • Passive Component Tolerance (%) .1

Termination Features

  • Surface Mount Resistor Termination Type  Solder

  • Number of Terminations  2

Dimensions

  • Product Height (mm) .35 | .45 | .5 | .6

  • Product Height (in) .014 | .018 | .02 | .024

  • Product Length (mm) 1 | 1.6 | 2 | 3.2

  • Product Length (in) .039 | .063 | .079 | .126

  • Product Width (mm) .5 | .8 | 1.25 | 1.6

  • Product Width (in) .02 | .031 | .049 | .063

Usage Conditions

  • Operating Temperature Range  -55 – 155 °C [ -67 – 311 °F ]

  • Temperature Coefficient (ppm/°C) ±25

Industry Standards

  • Industry Standard  AEC-Q200 Compliant

  • ESD HBM Classification  1B | 2

  • Moisture Sensitivity Level  1

Packaging Features

  • Packaging Method  Taped & Reeled

Related Materials

Datasheets & Catalog Pages