Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Ground Choke Option
No
-
Input Termination Type
PCB Pin
-
Output Termination Type
PCB Pins .025" Square
Electrical Characteristics
-
Current Rating (A)
1 | 3
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.13
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.21
-
Operating Voltage (VAC)
250
Mechanical Attachment
-
Product Mount Type
Board Mount
Usage Conditions
-
Operating Temperature Range
-10 – 40 °C [ 14 – 104 °F ]