Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Body Features
-
Jacket Material
Modified FEP
-
Cable Color
Black | White
-
Shield Material
Copper
-
Shield Plating Material
Silver
Dimensions
-
Wire Size (mm²)
.2047
-
Wire Size (AWG)
23 | 24 | 26
Usage Conditions
-
Cable Type
CAT5e | CAT6a | CAT7 | Single Pair Ethernet (SPE)
-
Operating Temperature Range (°C)
-65 – 150 | -65 – 200 | -55 – 105 | -55 – 150 | -40 – 115 | -30 – 105 | -25 – 75
-
Operating Temperature Range (°F)
-85 – 392 | -85 – 302 | -67 – 221 | -67 – 302 | -40 – 239 | -22 – 221 | -13 – 167