Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealable
No
-
Compatible With Discrete Wire Type
Stranded
-
Wire Insulation Support Retention Type
Insulation Support
-
Shape Description
WIRE PIN-001, WIRE PIN-002
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Body Features
-
Primary Product Color
Blue, Red, Yellow
-
Insulation Material
PVC
-
Sleeve Material
PVC
Contact Features
-
Contact Mating Area Plating Material Thickness (µm)
2.54, 3.81
-
Contact Mating Area Plating Material Thickness (µin)
99.9998, 150
-
Contact Fabrication
Stamped & Formed
-
Crimp Wire Terminal Type
Pin, Wire Pin
-
Mating Tab Width (mm)
2.92, 2.95, 4.19
-
Mating Tab Width (in)
.115, .116, .165
-
Mating Tab Thickness (mm)
.79, 1.02
-
Mating Tab Thickness (in)
.031, .04
-
Mating Pin Diameter (mm)
1.78, 2.6
-
Mating Pin Diameter (in)
.07, .102
-
Barrel Type
Closed
-
Terminal Plating Material
Tin
-
Contact Shape & Form
Round
-
Terminal Orientation
Straight
-
Contact Mating Area Length (mm)
11, 12.4, 6.7, 9.9
-
Contact Mating Area Length (in)
.26, .39, .432, .487
Mechanical Attachment
-
Wire Insulation Support
With, Without
Dimensions
-
Compatible Insulation Diameter Range (mm)
2.67 – 3.36, 2.7 – 3.6, 2.92 – 4.83, 3 – 4.9, 3.6, 3.71, 3.8 – 6.4, 4.9, 4.95, 6.4
-
Compatible Insulation Diameter Range (in)
.105 – .14, .106 – .141, .115 – .19, .118 – .192, .141, .146, .149 – .251, .15 – .25, .192, .195, .251, .252
-
Wire Size (AWG)
12 – 10, 16 – 14, 17 – 13, 22 – 16
-
Wire Size (mm²)
.26 – 1.65, .3 – 1.42, 1 – 2.5, 1.04 – 2.62, 2.62 – 6.63, 3 – 6
-
Wire Size (CMA)
509 – 3260, 2050 – 5180, 5180 – 13100
-
Barrel Inside Diameter (mm)
3.68, 3.7, 4.95, 6.4
-
Barrel Inside Diameter (in)
.145, .195, .252
-
Terminal Material Thickness (mm)
.79, .8, .99
-
Terminal Material Thickness (in)
.031, .032, .039
-
Overall Product Length (mm)
20.65, 20.7, 23, 23.7, 23.82, 29.4
-
Overall Product Length (in)
.81, .813, .9, .933, .938, 1.158
-
DIN Wire Size (mm²)
.5 – 1, 1 – 2.5, 2.5 – 6
-
DIN Wire Size (AWG)
12 – 10, 16 – 14, 22 – 16
Usage Conditions
-
Insulation Option
Partially Insulated
-
Operating Temperature Range
105 °C [ 221 °F ]
Packaging Features
-
Packaging Quantity
500, 1000
-
Packaging Method
Bag, Box, Loose Piece
Reference Number
-
TE Internal Number
CAT-EN85-T273C