Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Stud Size
10,
-
Sealable
No
-
Wire Insulation Support Retention Type
Insulation Support
-
Shape Description
SPADE-021, SPADE-025, SPADE-029, SPADE-032, SPADE-033
-
Terminal Features
Inspection Slot
Electrical Characteristics
Body Features
-
Product Weight (g)
.121, .155, .185, .395, .603, .687, .693, .745, .763, .791, .866, .902, .93, .966, 1.768, 1.834, 1.947, 3.456, 4.505, 4.536, 4.976, 7.793
-
Stripe Color
Blue, Red, Yellow
-
Insulation Sleeve Color
Blue, Red, Yellow
Contact Features
-
Spade Terminal Type
Spade Tongue Terminal, Spring Spade Terminal
-
Barrel Type
Closed
-
Terminal Orientation
Flanged, Straight
-
Terminal Plating Material
Tin
Mechanical Attachment
-
Wire Insulation Support
With, Without
Dimensions
-
Wire Size (AWG)
12 – 10, 16, 16 – 14, 22, 22 – 16
-
Wire Size (mm²)
.25 – 1.6, .26 – 1.42, .26 – 1.65, .3 – 1.42, 1.04 – 2.62, 1.25 – 2, 2.62 – 5.64, 2.62 – 6.64, 3 – 6
-
Wire Size (CMA)
509 – 3260, 2050 – 5180, 5180 – 13100
-
Stud Diameter (mm)
2.84, 3.02, 3.18, 3.51, 3.56, 3.68, 4.17, 4.34, 4.7, 4.82, 4.83, 5, 5.2, 6.34
-
Stud Diameter (in)
.112, .119, .125, .138, .14, .145, .164, .171, .185, .19, .197, .205, .25
-
Tongue Thickness (mm)
.79, .84, .99, 1.02, 1.07
-
Tongue Thickness (in)
.031, .033, .039, .04, .042
-
Product Length (mm)
19.02, 19.91, 20.3, 20.6, 21.39, 21.79, 22.15, 23.37, 23.7, 24, 24.36, 25.17, 25.83, 26.72, 27.81, 27.94, 29.82, 30.96, 31.45, 33.07
-
Product Length (in)
.749, .784, .799, .811, .842, .858, .872, .92, .933, .945, .959, .991, 1.017, 1.052, 1.09, 1.1, 1.174, 1.219, 1.238, 1.302
-
Compatible Insulation Diameter (Max) (mm)
3.56, 4.06, 4.9, 5.08, 6.35, 6.4
-
Compatible Insulation Diameter (Max) (in)
.14, .16, .193, .2, .25, .252
-
Compatible Insulation Diameter Range (mm)
2.67 – 3.56, 2.67 – 5.08, 3 – 4.9, 3.68 – 4.06, 3.8 – 6.4, 3.81 – 6.35
-
Compatible Insulation Diameter Range (in)
.105 – .14, .105 – .2, .118 – .193, .145 – .16, .149 – .252, .15 – .25
Usage Conditions
-
Insulation Option
Partially Insulated
-
Operating Temperature Range (°C)
90, 105, 343
-
Operating Temperature Range (°F)
194, 221, 649
Industry Standards
-
Government Qualified Terminal
No
Packaging Features
-
Packaging Quantity
1, 100, 500, 1000
-
Packaging Method
Box, Loose Piece
Reference Number
-
TE Internal Number
CAT-EN85-T273A