Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Splice Type
Butt Splice
-
Sealable
Yes
-
Compatible With Discrete Wire Type
Solid | Stranded
-
Wire Insulation Support Retention Type
Insulation Support
Configuration Features
-
Splice Capacity
2
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VDC)
400
-
Operating Voltage (V)
600
-
Operating Voltage (VAC)
600
-
Current Rating (A)
15 | 20
Body Features
-
Button Color
Blue | Red | Yellow
-
Splice Features
End Feed
Contact Features
-
Contact Base Material
Phosphor Bronze
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Wire Size (AWG)
12 – 14 | 14 – 16 | 16 – 18
-
Wire Size (mm²)
1.5 – .75 | 2.5 – 1.5 | 4 – 2.5
-
Compatible Insulation Diameter Range (mm)
3.5 | 4 | 4.5
-
Compatible Insulation Diameter Range (in)
.138 | .157 | .177
-
Barrel Inside Diameter
4.5 mm [ .175 in ]
-
Product Length
48 mm [ 1.89 in ]
Usage Conditions
-
Insulation Option
Fully Insulated
Operation/Application
-
Compatible With Wire Base Material
Copper
Industry Standards
-
UL Flammability Rating
UL 94V-0 | UL 94V-2
-
Compatible With Approved Standards Products
IEC 60988-2-3 | UL 486C
-
Compatible With Agency/Standards Products
IEC | UL
-
Government Qualified Splice
No
Packaging Features
-
Packaging Quantity
50
-
Packaging Method
Box
Reference Number
-
TE Internal Number
CAT-EN85-IP8