This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Finished Type  Conductive Strip

  • Binding Material  Fluorosilicone | Silicone

  • Filler Material  Nickel Plated Graphite | Silver Plated Aluminum

  • Closing Force (N/cm) 2.4 | 3.8 | 6.1 | 6.7 | 9.7

Electrical Characteristics

  • Resistance to Petroleum  No | Yes

  • Volume Resistivity (Max) (Ω/cm) .008 | .012 | .05

Body Features

  • Gasket Type  Extruded EMI Gasket

  • Gasket Shape  Solid Round | Tube

Dimensions

  • Product Length (m) 1 | 10

  • Product Length (ft) 3.28 | 32.8

  • Outside Diameter (mm) 1 | 1.6 | 1.8 | 2 | 2.6 | 3.2

  • Outside Diameter (in) .039 | .062 | .07 | .078 | .102 | .125

  • Inside Diameter (mm) .5 | 1.1

  • Inside Diameter (in) .019 | .043

Usage Conditions

  • Operating Temperature Range (°C) -55 – 165 | -55 – 160

  • Operating Temperature Range (°F) -67 – 320 | -67 – 329

Other

  • Shore A Hardness  65 | 70

Related Materials

Datasheets & Catalog Pages